Downloading...
 
product-image
 

SPI BUS EEPROM - BR25G1MF-3

BR25G1MF-3 is a 1Mbit Serial EEPROM of SPI BUS Interface.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR25G1MF-3GE2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
I/F SPI BUS
Density [bit] 1024K
Bit Format [Word x Bit] 128K x 8
Package SOP8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.8
Vcc(Max.)[V] 5.5
Standby Current (Max.)[μA] 10.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 10M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 100
Features:
    • High Speed Clock Action up to 10MHz (Max)
    • Wait Function by HOLDB Terminal
    • Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
    • 1.8V to 5.5V Single Power Source Operation Most Suitable for Battery Use.
    • Up to 256 Bytes in Page Write Mode.
    • For SPI Bus Interface (CPOL, CPHA) = (0, 0), (1, 1)
    • Self-timed Programming Cycle
    • Low Current Consumption
    • Address Auto Increment Function at Read Action
    • Prevention of Write Mistake
    • More than 100 years Data Retention.
    • More than 1 Million Write Cycles.
    • Bit Format 128K×8
 
 
Technical Data
Application Note

Thermal Resistance