Downloading...
 
product-image
 

105°C Operation SPI BUS EEPROM - BR25A256F-3M

BR25A256F-3M is a 256Kbit serial EEPROM of SPI BUS interface.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR25A256F-3MGE2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
I/F SPI BUS
Density [bit] 256K
Bit Format [Word x Bit] 32K x 8
Package SOP8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 3.0
Standby Current (Max.)[μA] 10.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 10M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 100
Features:
  • · High Speed Clock Action up to 10MHz (Max.)
    · Wait Function by HOLDB Terminal
    · Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
    · 2.5V to 5.5V Single Power Source Action most Suitable.
    · UP to 64Byte in Page Write Mode.
    · For SPI bus interface (CPOL, CPHA) = (0, 0), (1, 1)
    · Auto Erase and Auto End Function at Data Rewrite
    · Low Current Consumption
    · Address Auto Increment Function at Read Action
    · Write Mistake Prevention Function
    · More than 100 years Data Retention.
    · More than 1 Million Write Cycles.
    · Bit Format 32K×8
    · AEC-Q100 Qualified.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR25A256FJ-3M 105°C Operation SPI BUS EEPROM SOP-J8   Buy Sample
BR25A256FVT-3M 105°C Operation SPI BUS EEPROM TSSOP-B8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance