Downloading...
 
product-image
 

I²C BUS EEPROM (2-Wire) - BR24G64FVT-5 (New)

BR24G64FVT-5 is a 64Kbit serial EEPROM of I²C BUS Interface.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR24G64FVT-5E2 Active TSSOP-B8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
I/F I2C BUS(2-Wire)
Density [bit] 64K
Bit Format [Word x Bit] 8K x 8
Package TSSOP-B8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.6
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 2.5
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 1M
Endurance (Max.)[Cycle] 4x106
Data Retention (Max.)[Year] 200
Features:
    • All Controls Available by 2 Ports of Serial Clock (SCL) and Serial Data (SDA)
    • 1.6V to 5.5V Wide Limit of Operating Voltage, Possible 1MHz Operation
    • Page Write Mode 32Byte
    • Bit Format 8K x 8bit
    • Low Current Consumption
    • Prevention of Miswriting
      WP (Write Protect) Function Added
      Prevention of Miswriting at Low Voltage
    • Noise Filter Built-in SCL / SDA Pin
    • Initial Delivery State FFh
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR24G64F-5 I²C BUS EEPROM (2-Wire) SOP8   inquiry
BR24G64FJ-5 I²C BUS EEPROM (2-Wire) SOP-J8   inquiry
BR24G64FVM-5 I²C BUS EEPROM (2-Wire) MSOP8   inquiry
BR24G64NUX-5 I²C BUS EEPROM (2-Wire) VSON008X2030   inquiry
BR24G256FJ-5 I²C BUS EEPROM (2-Wire) SOP-J8   inquiry
BR24G256FVT-5 I²C BUS EEPROM (2-Wire) TSSOP-B8   inquiry
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance