Downloading...
I²C BUS EEPROM (2-Wire) - BR24G16QUZ-3BR24G16QUZ-3 is a serial EEPROM of I²C BUS Interface Method
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
I/F | I2C BUS(2-Wire) |
Density [bit] | 16K |
Bit Format [Word x Bit] | 2K x 8 |
Package | VMMP008Z1830 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
Vcc(Min.)[V] | 1.6 |
Vcc(Max.)[V] | 5.5 |
Circuit Current (Max.)[mA] | 2.0 |
Standby Current (Max.)[μA] | 2.0 |
Write Cycle (Max.)[ms] | 5.0 |
Input Frequency (Max.)[Hz] | 400K |
Endurance (Max.)[Cycle] | 106 |
Data Retention (Max.)[Year] | 40 |
Features:
- Completely conforming to the world standard I²C BUS.
All controls available by 2 ports of serial clock (SCL) and serial data (SDA) - Other devices than EEPROM can be connected to the same port, saving microcontroller port
- 1.6V to 5.5V Single Power Source Operation most suitable for battery use
- 1.6V to 5.5V wide limit of operating voltage, possible FAST MODE 400kHz operation
- Up to 16 Byte in Page Write Mode
- Bit Format 2K x 8bit
- Self-timed Programming Cycle
- Low Current Consumption
- Prevention of Write Mistake
- WP (Write Protect) Function added
- Prevention of Write Mistake at Low Voltage
- More than 1 million write cycles
- More than 40 years data retention
- Noise filter built in SCL / SDA terminal
- Initial delivery state FFh
- Completely conforming to the world standard I²C BUS.
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BR24G16FVM-3 | I²C BUS 16Kbit (2048x8bit) EEPROM | MSOP8 | Buy Sample | |
BR24G16FJ-3 | I²C BUS 16Kbit (2048x8bit) EEPROM | SOP-J8 | Buy Sample | |
BR24G16-3 | I²C BUS 16Kbit (2048x8bit) EEPROM | DIP-T8 | Buy Sample | |
BR24G16FVJ-3 | I²C BUS 16Kbit (2048x8bit) EEPROM | TSSOP-B8J | Buy Sample | |
BR24G16FVT-3 | I²C BUS 16Kbit (2048x8bit) EEPROM | TSSOP-B8 | Buy Sample | |
BR24G16NUX-3 | I²C BUS 16Kbit (2048x8bit) EEPROM | VSON008X2030 | Buy Sample |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs