Downloading...
Not Recommended For New Design

Non-isolated AC/DC Converter - BP5726-15

 
Recommended Products
N/A
 
 
Specifications:
Part Number BP5726-15
Status NRND
Package SIP7
Unit Quantity 150
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] 120 to 390 (85 to 276V in AC conversion)
Vout(Typ.)[V] 15
Iout(Max.)[mA] 800
Dimensions [mm] 22.5x27.1x7.8
Pin Configuration:
  • N/A
 
 
Technical Data
AC/DC Converter Application example

For BP5034D5, BP5034D12, BP5034D15, BP5034D24, BP5038A, BP5041A, BP5046, BP5065C, BP5085-15

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters