Downloading...

Isolated AC/DC Converter - BP5725

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers and LEDs .

FAQ 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5725 Active SIP7 150 Tray Yes
 
Specifications:
Vin[V] 119 to 405 (85 to 286V in AC conversion)
Output Power (Max.)[W] 6
Switching Method PWM(Light load compatible)
Dimensions [mm] 22.5x24.0x7.8
Features:
  • ・High conversion efficiency and low stand-by current because of switching power supplies
    ・Wide input voltage range (85to 286V in AC conversion)
    ・Output power 6W
    ・Dimensions 22.5x24x7.8mm
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Modules
PART NUMBER Product Name Package Datasheet Distribution Inventory
BP5710-1 Isolated AC/DC Converter SIP11   Buy Sample
BP5716 Isolated AC/DC Converter SIP8   Buy Sample
BP5718A12 Isolated AC/DC Converter SIP11   Buy Sample
BP5720-5 Isolated AC/DC Converter SIP12   Buy Sample
BP5729 Isolated AC/DC Converter SIP12   inquiry
BP5728 Isolated AC/DC Converter SIP6   Buy Sample
New Products:
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters