Downloading...

Isolated AC/DC Converter - BP5722A12

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers and LEDs .

FAQ 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5722A12 Active SIP11 150 Tray Yes
 
Specifications:
Vin[V] 217 to 405 (154 to 286V in AC conversion)
Vout(Typ.)[V] 12
Iout(Max.)[mA] 1000
Dimensions [mm] 32.5x21.5x9.3
Features:
  • ・High conversion efficiency and low stand-by current because of switching power supplies
    ・Wide input voltage range (154 to 286V in AC conversion)
    ・Output 12V1A
    ・Dimensions 32.5x21.5x9.3mm
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters