Downloading...

Isolated AC/DC Converter - BP5717

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5717 Active SIP12 120 Tray Yes
 
Specifications:
Vin[V] 113 to 195 (80 to 138V in AC conversion)
Vout(Typ.)[V] 18
Switching Method Quasi-resonance
Dimensions [mm] 37.4x24.3x9.3
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Modules
PART NUMBER Product Name Package Datasheet Distribution Inventory
BP5710-1 Isolated AC/DC Converter SIP11   Buy Sample
BP5716 Isolated AC/DC Converter SIP8   Buy Sample
BP5718A12 Isolated AC/DC Converter SIP11   Buy Sample
BP5720-5 Isolated AC/DC Converter SIP12   Buy Sample
BP5725 Isolated AC/DC Converter SIP7   Buy Sample
BP5729 Isolated AC/DC Converter SIP12   inquiry
New Products:
 
 
Technical Data
Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters