Downloading...

Isolated DC/DC Converter - BP5510-24

These are isolated type DC/DC converters, which require only few external devices to achieve switching power supplies.Best matching to drivers of micro-computers, relays and LEDs.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5510-24 Active SIP11 150 Tray Yes
 
Specifications:
Vin[V] 10.8 to 13.2
Vout(Typ.)[V] 24
Iout(Max.)[mA] 200
Characteristics Isolation AC500V
Dimensions [mm] 32.6x24.2x13.6
Features:
  • ・ 12V input, 1.8V/500mA output
    ・ Non-isolated design
    ・ No external parts required
    ・ Up to 800mA current possible with attached heat sink
    ・ Dimensions: 23.0 x 13.8 x 5.2mm