Downloading...
Not Recommended For New Design

Three-terminal Step-down DC/DC Converters - BP5277-50

 
Recommended Products
N/A
 
 
Specifications:
Part Number BP5277-50
Status NRND
Package SIP3
Unit Quantity 270
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] 8 to 32
Vout(Typ.)[V] 5
Iout(Max.)[mA] 500 / 800
Characteristics VoutAccuracy ±2.0% Stby terminal is None
Dimensions [mm] 16.3x26.4x6.2
Pin Configuration:
  • N/A