Downloading...

Step-down DC/DC Converters (Non-isolated) - BP5226-18

Self-excitation type DC/DC converters consisting of switching devices and rectifier devices. Only needed external devices are electrolytic capacitors and inductors in input/output line.Compact uplight SIP-12 package requiring no heat-sink.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5226-18 Active SIP12 150 Tray Yes
 
Specifications:
Vin[V] 20 to 46
Vout(Typ.)[V] 18
Iout(Max.)[mA] 500
Dimensions [mm] 34.0x17.4x8.1
Features:
  • ・Wide input voltage range
    ・High conversion efficiency
    ・Output ON/OFF pin built-in
    ・Heatsink-free small package