Downloading...

Step-down DC/DC Converters (Non-isolated) - BP5224-33

Self-excitation type DC/DC converters consisting of switching devices,rectifier devices and inductors. Only needed external devices are electrolytic capacitors in input/output line.Compact uplight SIP-6 package requiring no heat-sink.

FAQ 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5224-33 Active SIP6 200 Tray Yes
 
Specifications:
Vin[V] 7 to 18
Vout(Typ.)[V] 3.3
Iout(Max.)[mA] 300
Dimensions [mm] 17.8x18.1x9.7
Features:
  • ・Small and light weight
    ・With over-current protection circuit built-in
    ・Only electrolytic capacitor needed in input/output line as peripheral devices
    ・Output 3.3V/300mA