Downloading...

Step-down DC/DC Converters (Non-isolated) - BP5223

Self-excitation type DC/DC converters consisting of switching devices,rectifier devices and inductors. Only needed external devices are electrolytic capacitors in input/output line.Compact uplight SIP-5 package requiring no heat-sink.

FAQ 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5223 Active SIP5 240 Tray Yes
 
Specifications:
Vin[V] 8 to 18
Vout(Typ.)[V] 5
Iout(Max.)[mA] 150
Dimensions [mm] 17.0x16.8x10.4
Features:
  • ・Small and light weight
    ・With over-current protection circuit built-in
    ・Only electrolytic capacitor needed in input/output line as peripheral devices
    ・Output 5V/150mA
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Modules
PART NUMBER Product Name Package Datasheet Distribution Inventory
BP5225 Step-down DC/DC Converters (Non-isolated) SIP5   Buy Sample
BP5220A Step-down DC/DC Converters (Non-isolated) SIP9   Buy Sample
BP5221A Step-down DC/DC Converters (Non-isolated) SIP9   Buy Sample
BP5222A Step-down DC/DC Converters (Non-isolated) SIP9   Buy Sample
New Products: