Downloading...

Non-isolated AC/DC Converter - BP5068A24

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers, LEDs and triacs.

FAQ 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5068A24 Active SIP12 96 Tray Yes
 
Specifications:
Vin[V] -120 to -162 (85 to 115V in AC conversion)
Vout(Typ.)[V] -24
Iout(Max.)[mA] 600
Dimensions [mm] 34.5x21.5x11.3
Features:
  • ・Use of these devices realizes small and light power supply circuits without transformer
    ・High conversion efficiency and low stand-by current consumption due to switching power supplies
    ・Output:-24V600mA
    ・Dimensions : 34.5x21.5x11.3mm
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters