Downloading...
Non-isolated AC/DC Converter - BP5068AThese are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers, LEDs and triacs.
|
|||
Specifications:
Vin[V] | -120 to -162 (85 to 115V in AC conversion) |
Vout(Typ.)[V] | -12 |
Iout(Max.)[mA] | 800 |
Dimensions [mm] | 34.5x21.5x11.3 |
Features:
- ・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:-12V800mA
・Dimensions : 34.5x21.5x11.3mm
RELATED PRODUCTS
Other New/Updated Products Relating to Power Modules
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BP5062A | Non-isolated AC/DC Converter | SIP12 | Buy Sample | |
BP5033-12 | Non-isolated AC/DC Converter | SIP10 | inquiry | |
BP5037B12 | Non-isolated AC/DC Converter | SIP10 | Buy Sample | |
BP5039B12 | Non-isolated AC/DC Converter | SIP12 | Buy Sample | |
BP5067-12 | Non-isolated AC/DC Converter | SIP12 | Buy Sample | |
BP5037B15 | Non-isolated AC/DC Converter | SIP10 | Buy Sample |
New Products:
Technical Data
AC/DC Converter Application example
For BP5034D5, BP5034D12, BP5034D15, BP5034D24, BP5038A, BP5041A, BP5046, BP5065C, BP5085-15
Land Pattern
For AC/DC Converters
Part Explanation
For AC/DC Converters