Downloading...
Not Recommended For New Design

Non-isolated AC/DC Converter - BP5041A5

 
Recommended Products
N/A
 
 
Specifications:
Part Number BP5041A5
Status NRND
Package SIP10
Unit Quantity 100
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] 226 to 390 (160 to 276V in AC conversion)
Vout(Typ.)[V] 5
Iout(Max.)[mA] 100
Dimensions [mm] 32.5x19.3x11.5
Pin Configuration:
  • N/A
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters