Downloading...
Not Recommended For New Design

Non-isolated AC/DC Converter - BP5038A

 
Recommended Products
N/A
 
 
Specifications:
Part Number BP5038A
Status NRND
Package SIP6
Unit Quantity 384
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] 113 to 170 (80 to 120V in AC conversion)
Vout(Typ.)[V] 12
Iout(Max.)[mA] 30
Dimensions [mm] 18.0x16.8x9.1
Pin Configuration:
  • N/A
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters