Downloading...
Not Recommended For New Design

Non-isolated AC/DC Converter - BP5034B20

 
Recommended Products
N/A
 
 
Specifications:
Part Number BP5034B20
Status NRND
Package SIP10
Unit Quantity 100
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] 113 to 195 (80 to 138V in AC conversion)
Vout(Typ.)[V] 20
Iout(Max.)[mA] 80
Dimensions [mm] 28.2x15.7x10.0
Pin Configuration:
  • N/A
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters