BP35C0
Wi-SUN Compatible Wireless Module

The BP35C0 is a 920MHz specified low-power wireless module compatible with Wi-SUN (Wireless Smart Utility Network), an international wireless communication standard optimized for smart communities. A built-in 32bit high-power microcontroller makes it ideal for embedding in a variety of HEMS devices. In addition, the BP35C0 is Radio Law (Japan) certified and incorporates Wi-SUN-compatible firmware that supports HEMS applications, providing greater ease-of-use.

Please note that this product is a wireless module certified by the Japanese Radio Law. If you want to use it in other countries, please contact us because certification is required.

Product Detail

 
Part Number | BP35C0
Status | Recommended
Package |
Unit Quantity | 4000
Minimum Package Quantity | 800
Packing Type | Taping
RoHS | Yes

Specifications:

Antenna

None

Package Type

SMD

Wi-SUN Profile

Wi-SUN B route / HAN (Dual)

Vin[V]

2.6 to 3.6

Frequency Band Used[MHz]

922.5 to 927.9

Rx Sensitivity[dBm]

-103

Icc Transmitting[mA]

45(20mW)

Icc Receiving[mA]

25

Icc Sleeping [uA]

4

Host Interface

UART

Onboard System IC

ML7416N

Dimensions [mm]

15.0x19.0x3.0

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • External antenna attachment
  • Industry's smallest class 15 mm x 19 mm size
  • Transmit power adjusted
  • MAC address written
  • Japan domestic radio wave law acquired certification
  • MCU installed
  • Equipped with optimum firmware for HEMS

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BP359C
    • UART interface board

  • User Guide
X

Most Viewed