Downloading...
 
product-image
 

Type-C USB Power Delivery Controller - BM92T30MWV

BM92T30 is a full function Type-C USB-PD controller that supports USB Power Delivery using base-band communication. It is compatible with USB Type-C specification rev1.1 and USB Power Delivery specification rev2.0. BM92T30 includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface. It supports SOP, SOP', SOP'' and SOP''' signaling, allowing it to communicate with cable marker ICs, support alternate modes and protocol adapters.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM92T30MWV-ZE2 Active UQFN40V5050A 2500 2500 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 3.1
Supply Voltage(Max.)[V] 20.0
Policy Manager Integrated
Power Role Provider / Consumer
Data Role Dual Role
Alternate Mode Yes
Dead Battery Support Yes
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 105
Features:
    • USB Type-C Spec 1.1 compatible
    • USB PD Spec 2.0 compatible (BMC-PHY)
    • Two channel power path control using N-channel
      MOSFET drivers with back flow prevention
    • Type C cable orientation detection
    • Built-in VCONN Switch and VCONN controller
    • Direct VBUS powered operation
    • Supports DisplayPort control (HPD)
    • Supports Deep-Sleep-Mode (PC Application)
    • Supports DFP/UFP/DRP mode.
    • Supports Dead Battery operation.
    • Supports analog audio headphone detection
    • Support for controlling multiplexers and switches
      based on internal status registe
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Interface
PART NUMBER Product Name Package Datasheet Distribution Inventory
BM92A56MWV USB Type-C Power Delivery Controller UQFN40V5050A   inquiry
BM92A21MWV USB Type-C Power Delivery Controller UQFN40V5050A   inquiry
BM92A11MWV USB Type-C Power Delivery Controller UQFN40V5050A   inquiry
BM92A12MWV USB Type-C Power Delivery Controller UQFN40V5050A   Buy Sample
BM92A13MWV USB Type-C Power Delivery Controller UQFN40V5050A   Buy Sample
BM92A14MWV USB Type-C Power Delivery Controller UQFN40V5050A   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance