Downloading...
 
product-image
 

Isolation Voltage 2,500Vrms High Voltage Detection IC - BM67290FV-C

BM67290FV-C is a voltage detector IC for DC-DC converter for Electric Cars & Hybrid Cars. Aside from being capable of converting input voltage to duty, it has built in protection functions against low voltage, overvoltage and active overvoltage.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM67290FV-CE2 Active SSOP-B20W 2000 2000 Taping Yes
 
Specifications:
Isolation Voltage [Vrms] 2500.0
Supply Voltage 1 (Min.) [V] 8.0
Supply Voltage 1 (Max.) [V] 24.0
Supply Voltage 2 (Min.) [V] 3.0
Supply Voltage 2 (Max.) [V] 5.5
Circuit Current 1 [mA] 4.6
Circuit Current 2 [mA] 0.2
Reference Voltage 5V±1.5%
Features:
    • Built-in input PWM modulation circuit
    • Built-in low voltage lock out circuit
    • Built-in input under voltage protection function
    • Built-in input overvoltage protection function
    • Built-in magnetic isolator
    • Built-in active overvoltage protection function
    • Built-in reference voltage output
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
New Products:
 
 
Technical Data
Application Note

Thermal Resistance