Downloading...
 
product-image
 

3-Phase Brushless Fan Motor Driver - BM6204FS

This motor driver IC adopts PrestoMOS™ as the output transistor, and put in a small full molding package with the 120° square wave commutation controller chip and the high voltage gate driver chip. The protection circuits for overcurrent, overheating, under voltage lock out and the high voltage bootstrap diode with current regulation are built-in. It provides optimum motor drive system and downsizing the built-in PCB of the motor.
Download
Evaluation Board Data

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM6204FS-E2 Active SSOP-A54_36 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Type Driver
Vcc (Max.)[V] 600.0
Power Supply Voltage (Max.)[V] 400.0
Iout (Max.)[A] 1.5
Drive Type 120°
Speed Control DC
Standby mode -
FG/AL Signal FG
Usage General
Number of phase Three-phase
Power supply 141V / 282V / 310V
Channel 1.0
Controller Chip 120℃
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 100
Features:
    • 600V PrestoMOS™ built-in
    • Output current 1.5A
    • Bootstrap operation by floating high side driver (including diode)
    • 120° square wave commutation logic
    • PWM control
    • Rotational direction switch
    • FG signal output with pulse number switch (4 or 12)
    • VREG output (5V/30mA)
    • Protection circuits provided: CL, OCP, TSD, UVLO, MLP and the external fault input
    • Fault output (open drain)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BM6228FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   inquiry
BM6229FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   inquiry
BM6230FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   inquiry
BM6231FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   inquiry
BM6213FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   Buy Sample
BM6214FS 3-Phase Brushless Fan Motor Driver SSOP-A54_36   Buy Sample
New Products:
 
 
Technical Data
Evaluation Board User's Guide

3-Phase Brushless Fan Motor Driver BM620xFS Evaluation Board

Application Note

Thermal Resistance