Isolation voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation - BM6105FW-LBZ

This is the product guarantees long time support in Industrial market.
The BM6105 is a gate driver with isolation voltage 2500Vrms, I/O delay time of 120ns, and minimum input pulse width of 60ns, and incorporates the fault signal output functions, undervoltage lockout (UVLO) function, and desaturation protection (DESAT) function.

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BM6105FW-LBZE2 Active SOP16WM 1500 1500 Taping inquiry Yes
Grade Industrial
Isolation Voltage[Vrms] 2500.0
Channel 1
Vcc1(Min.)[V] 4.5
Vcc1(Max.)[V] 5.5
Vcc2(Min.)[V] 13.3
Vcc2(Max.)[V] 20.0
VEE2[V] -12 to 0
Iout(Max.)[A] 4.5
I/O Delay Time(Max.)[ns] 120
Min. Input Pulse Width[ns] 60
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Switching Controller No
Temperature Monitor No
    • Long Time Support Product for Industrial Applications.
    • Providing Galvanic Isolation
    • Miller Clamp Function
    • Fault signal output function
    • Ready signal output function
    • Undervoltage lockout function
    • Desaturation protection function
    • Supporting Negative VEE2
Technical Data
Application Note

Thermal Resistance