Downloading...
 
product-image
 

PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type - BM2P161W

The PWM type DC/DC converter series for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in non-isolated devices. This series has a built-in HV starter circuit that tolerates 650V, and it contributes to low power consumption. With a current detection resistor as internal device, it can be designed as small power supply. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is fixed to 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in super junction MOSFET which tolerates 650V makes the design easy.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM2P161W Active DIP7K 2000 2000 Tube Yes
 
Specifications:
FET Integrated
Controller Type PWM
Vin1(Min.)[V] 8.0
Vin1(Max.)[V] 18.16
Start Circuit [V] 650.0
SW frequency(Max.)[KHz] 65.0
Vcc OVP Auto Restart
BR PIN No
On Resistor (MOSFET)[Ω] 1.9
Channel 1
Light Load mode Yes
EN No
Soft Start Yes
Thermal Shut-down Yes
Under Voltage Lock Out Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • PWM frequency: 65kHz
    • PWM current mode method
    • Frequency hopping function
    • Burst operation at light load
    • Frequency reduction function
    • Built-in 650V start circuit
    • Built-in 650V switching MOSFET
    • VCC pin under voltage protection
    • VCC pin over voltage protection
    • Over current limiter function per cycle
    • Soft start function
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BM2P109TF PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type SOP8   inquiry
BM2P159T1F PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type SOP8   inquiry
BM2P249TF PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type SOP8   inquiry
BM2P159PF PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type SOP8   Buy Sample
BM2P139TF PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type SOP8   Buy Sample
BM2P137TKF PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type SOP8   inquiry
New Products:
 
 
Technical Data
BM2P161W Reference Board User's Guide

Non-Isolation Buck Converter PWM method Output 10W 16.5V

Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.