Downloading...
 
product-image
 

PWM type DC/DC converter IC Included 650V MOSFET - BM2P039

The PWM type DC/DC converter BM2P039 for AC/DC provides an optimum system for all products that include an electrical outlet. BM2P039 supports both isolated and non-isolated devices, enabling simpler design of various types of low-power electrical converters. BM2P039 built in a HV starter circuit that tolerates 650V, it contributes to low-power consumption. With current detection resistors as external devices, a higher degree of design freedom is achieved. Switching frequency adopts fixed system. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is 100 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, which contributes to low EMI.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM2P039-Z Active DIP7 2000 2000 Tube Yes
 
Specifications:
FET Integrated
Controller Type PWM
Vin1(Min.)[V] 8.9
Vin1(Max.)[V] 26.0
Start Circuit [V] 650.0
SW frequency(Max.)[KHz] 100.0
Vcc OVP Auto Restart
BR PIN Yes
On Resistor (MOSFET)[Ω] 2.4
Channel 1
Light Load mode Yes
EN No
Soft Start Yes
Thermal Shut-down Yes
Under Voltage Lock Out Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • PWM frequency : 100kHz
    • PWM current mode method
    • Frequency hopping function
    • Burst operation when load is light
    • Frequency reduction function
    • Built-in 650V start circuit
    • Built-in 650V switching MOSFET
    • VCC pin under voltage protection
    • VCC pin overvoltage protection
    • SOURCE pin Open protection
    • SOURCE pin Short protection
    • SOURCE pin Leading-Edge-Blanking function
    • Per-cycle over current protection circuit
    • Soft start
    • Secondary Over current protection circuit
    • BR pin AC input low voltage protection
 
 
Technical Data
Application Note

Thermal Resistance