Downloading...
Not Recommended For New Design

5V Single-phase Full wave Fan motor driver - BH6789FVM

 
Recommended Products
N/A
 
 
Specifications:
Part Number BH6789FVM-GTR
Status NRND
Package MSOP8
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Number of phase Single-phase
Power supply 5V
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Pin Configuration:
  • N/A
 
 
Technical Data
Application Note

Thermal Resistance