Downloading...

1ch 150mA CMOS LDO Regulators - BH18SA3WGUT

The BH**SA3WGT series integrates a 150mA output high performance FULL CMOS regulator into an ultra-compact package VCSP60N1(0.96mm×0.96mm×0.6mm). Additional features include a circuit current of only 40µA for low power consumption along with superior noise and load response characteristics, making them ideal for use in power supplies for a wide variety of applications, including logic ICs, RF circuits, and camera modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH18SA3WGUT-E2 Active VCSP60N1 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 2.2
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 1.8
Vout Precision ±25mV
Iout(Max.)[A] 0.15
Circuit Current[mA] 0.04
Output Short Current[mA] 50
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Discharge Function No
Ripple Rejection [dB] 63.0
Load Regulation[mV] 2(Io=1 to 100mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Circuit Current 40μA
    ・0.96mm x 0.96mm x 0.6mm 4pin WLCSP
    ・Built-in Over Current Protection
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BH30SA3WGUT 1ch 150mA CMOS LDO Regulators VCSP60N1   Buy Sample
BH28SA3WGUT 1ch 150mA CMOS LDO Regulators VCSP60N1   Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BHxxRB1, BHxxSA3, BUxxSA4, BUxxSA5 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)