Downloading...
 
product-image
 

1ch 150mA CMOS LDO Regulators - BH18PB1WHFV

ROHM's LDO regulators for portable devices have original CMOS processes are utilized for low consumption and high precision.ROHM's CMOS LDO regulators with auto power save function feature automatic switching in response to output current fluctuations in order to provide the optimal output. Power consumption is minimized by curtailing the current to only 2µA during standby. High-speed switching to the optimal current is automatically performed during operation. In addition, a soft start function is built in that mitigates inrush current to the output capacitor during startup. The ICs are available in a compact HVSOF5 package featuring a built-in heat sink.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH18PB1WHFV-TR Active HVSOF5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 1.7
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 1.8
Vout Precision ±25mV(High speed), -3.3% to +4.3%(Low Icc)
Iout(Max.)[A] 0.15
Circuit Current[mA] 0.02
Output Short Current[mA] 50
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function Yes
Soft Start No
Ripple Rejection [dB] 60.0
Load Regulation[mV] 10(Io=10 to 100mA)
Input Capacitor[µF] 0.47
Output Capacitor[µF] 0.47
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Automatic switching between low-consumption and high-speed modes
    ・Built-in rush current prevention circuit
    ・Low voltage 1.7V operation
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BH33PB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
BH15PB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
BH30PB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
BH31PB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
BH12PB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
BH28PB1WHFV 1ch 150mA CMOS LDO Regulators HVSOF5   Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BHxxPB1Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel