Downloading...
 
product-image
 

35V Voltage Resistance 1A LDO Regulator - BDJ5FC0WEFJ

BDJ5FC0WEFJis low-saturation regulators. The BDxxFC0WEFJ series output voltages are Variable, 3.0V, 3.3V, 5.0V, 6.0V, 7.0V, 8.0V, 9.0V, 10.0V, 12.0V, and 15.0V and package is HTSOP-J8. This series has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BDJ5FC0WEFJ-E2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 35.0
ch 1
Vin(Min.)[V] 4.0
Vin(Max.)[V] 26.5
Vout (Typ.) [V] 15
Vout Precision ±1
Iout(Max.)[A] 1.0
Circuit Current[mA] 0.5
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • · Output current capability: 1A
    · High output voltage accuracy (Ta=25℃): ±1%
    · Low saturation with PDMOS output
    · Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits
    · Built-in thermal shutdown circuit for protecting the IC from thermal damage due to overloading
    · Low ESR Capacitor
    · HTSOP-J8 package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD33FC0FP 35V Withstand Voltage 1A LDO Regulators TO252-3   inquiry
BD50FC0FP 35V Withstand Voltage 1A LDO Regulators TO252-3   inquiry
BD00FC0WFP 35V Withstand Voltage 1A LDO Regulators TO252-5   Buy Sample
BD30FC0WFP 35V Withstand Voltage 1A LDO Regulators TO252-5   inquiry
BD33FC0WFP 35V Withstand Voltage 1A LDO Regulators TO252-5   inquiry
BD50FC0WFP 35V Withstand Voltage 1A LDO Regulators TO252-5   inquiry
New Products:
 
 
Technical Data
Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Thermal Resistance

Application Note

BDxxFC0 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)