BD9E302EFJ
7.0V to 28V Input, 3A Integrated MOSFET Single Synchronous Buck DC/DC Converter

BD9E302EFJ is a synchronous buck switching regulator with built-in power MOSFETs. High efficiency at light load with a SLLM™ (Simple Light Load Mode). It is most suitable for use in the equipment to reduce the standby power is required. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9E302EFJ-E2
Status | Recommended
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

7

Vin1(Max.)[V]

28

Vout1(Min.)[V]

1

Vout1(Max.)[V]

19.6

Iout1(Max.)[A]

3

SW frequency(Max.)[MHz]

0.55

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

  • Synchronous single DC/DC converter
  • SLLM™ control (Simple Light Load Mode)
  • Over current protection
  • Short circuit protection
  • Thermal shutdown protection
  • Under voltage lockout protection
  • Soft start
  • Reduce external diode
  • HTSOP-J8 package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9E302EFJ-EVK-001
    • BD9E302EFJ-EVK-001 Evaluation board delivers an output 5 volts from an input 7.2 to 28 volts using BD9E302EFJ, a synchronous rectification step-down DC/DC converter integrated circuit, with output current rating of maximum 3A. It adopts a SLLM™ (Simple Light Load Mode) control system which can operate low power consumption in light load condition.

  • User Guide
X

Most Viewed