BD9C301FJ
4.5V to 18V Input, 3.0A Integrated MOSFET 1ch Synchronous Buck DC/DC Converter

BD9C301FJ is a synchronous buck switching regulator with built-in low on-resistance power MOSFETs. With wide input voltage range, It is capable of providing current of up to 3A. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9C301FJ-E2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

18

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

12.6

Iout1(Max.)[A]

3

SW frequency(Max.)[MHz]

0.55

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

・ Synchronous 1 ch DC/DC converter
・ Over Current protection
・ Thermal Shutdown protection
・ Under Voltage lockout protection
・ Short Circuit Protection
・ Fixed soft start function 1msec

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9C301FJ-EVK-001
    • BD9C301FJ-EVK-001 Evaluation board delivers an output 3.3 volts from an input 4.5 to 18 volts using BD9C301FJ, a synchronous rectification stepdown DC/DC converter integrated circuit, with output current rating of maximum 3A. The output voltage can be set by changing the external parts of circuit and the loop-response characteristics also can be adjusted by the phase compensation circuit.

  • User Guide Layout (CAD Data)
X

Most Viewed