Earth Leakage Detector ICs - BD95850F-LB

This is the product guarantees long time support in Industrial market. The BD95850F-LB is the monolithic IC integrates earth leakage detection, signal amplification, and overvoltage detection . Especially, it's suitable for high-sensitivity and high -speed operation use, and, since the operating temperature range is wide, it can be used for various applications.

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD95850F-LBE2 Active SOP14 2500 2500 Taping inquiry Yes
Grade Industrial
Vin(Min.)[V] 7.0
Vin(Max.)[V] 13.0
Circuit Current[mA] 0.83
Shutdown Function 7.5mV Trip (Typ.)
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 95
    • Long Time Support Product for Industrial Applications
    • Small Temperature Fluctuation and High Input Sensitivity
    • Wide Operating Temperature Range
    • Detection Mode Selectable (1 count method /1.5 count method)
Technical Data
Application Note

Thermal Resistance