Downloading...
 
product-image
 

White LED Driver for 4Ch Large LCD Panels (DC/DC converter type) - BD9415FS (New)

BD9415FS is a high efficiency driver for white LEDs and designed for large LCDs. This IC has a built-in boost DC/DC converter that employs an array of LEDs as the light source. BD9415FS has various protection functions against fault conditions, such as over-voltage protection (OVP), over current limit protection of DC/DC (OCP), short circuit protection (SCP), over duty protection (ODP) and open detection of LED string. Therefore, BD9415FS is available for the fail-safe design over a wide range of output voltages.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9415FS-GE2 Active SSOP-A32 2000 2000 Taping Yes
 
Specifications:
Topology Boost
Number of Outputs 4
Vin(Min.)[V] 11.5
Vin(Max.)[V] 35.0
Frequency(Max.)[MHz] 0.5
LED Configuration 4
Integrated FET No
Dimming PWM / Analog
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • 4Ch LED constant current driver (external FET)
    • Built-in boost DC/DC converter (external FET)
    • PWM dimming (individual input terminal of 4ch)
    • Analog dimming (Linear) function
    • Low heat generation technology
    • LED protection function (Open/Short protection)
    • Output Short Protection (OCP)
    • Over Duty Protection (ODP)
    • Over Voltage Protection (OVP)
    • Under Voltage Lockout Protection (UVLO)
    • Auto restart function
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance