Downloading...
 
product-image
 

White LED Driver for large LCD Panels (DCDC Converter type) - BD93942F

BD93942F is a high efficiency driver for white LEDs and designed for large LCDs. These ICs are built-in a boost DCDC converters that employ an array of LEDs as the light source. BD93942F have some protect function against fault conditions, such as the over-voltage protection (OVP), the over current limit protection of DCDC (OCP), the short circuit protection (SCP), the open detection of LED string. Therefore BD93942F are available for the fail-safe design over a wide range output voltage.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD93942F-GE2 Active SOP16 2500 2500 Taping Yes
 
Specifications:
Topology Boost
Number of Outputs 4
Vin(Min.)[V] 9.0
Vin(Max.)[V] 35.0
Output Current(Max.)[mA] 150.0
Frequency(Max.)[MHz] 0.15
Dimming Analog
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • 4ch LED constant current driver and DC/DC converter
    • Maximum LED Current: 150mA
    • LED Feedback Voltage: 0.45V (@ILED=150mA)
      so lower heat. Adjustable Feed Back Voltage
      by following LED Current setting.
    • ±2% LED current accuracy (ADIM=2.5V,
      when each LED is set to 100mA)
    • Analog current (Linear) dimming at ADIM pin
    • LED pin rating 60V
    • Individual detection and individual LED OFF for both
      open and short circuits
    • Built-in ISET pin short-circuit protection circuit
    • FET’s Gate (N pin) is driven by 5.8V swing
    • Built-in Vout discharge circuit for shutdown
    • Built-in Vout overvoltage protection (OVP) /
      reduced voltage protection (SCP) circuit
    • SOP16 package
 
 
Technical Data
Application Note

Thermal Resistance