Downloading...
 
product-image
 

4.75V to 18V, 3A 1ch Buck Converter Integrated FET - BD9326EFJ-LB

This is the product guarantees long life cycle in Industrial market. The BD9325FJ-LB, BD9326EFJ-LB and BD9329EFJ -LB are step-down regulators that integrate a low resistance high side N-channel MOSFET. It achieves 2A / 3A / 4A continuous output current over a wide input supply range. Current mode operation provides fast transient response and easy phase compensation.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9326EFJ-LBE2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Industrial
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 4.75
Vin1(Max.)[V] 18.0
Vout1(Min.)[V] 0.9
Vout1(Max.)[V] 14.4
Iout1(Max.)[A] 3.0
SW frequency(Max.)[MHz] 0.38
Light Load mode No
EN Yes
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Long Life Cycle Product
    For Industrial Applications.
    ・Low ESR Output Ceramic Capacitors are
    Available
    ・Low Stanby Current during Shutdown Mode
    ・Feedback voltage
    ・ 0.9V ± 1.5%(Ta=25℃),
    ・ 0.9V ± 3.0%(Ta=-25℃ to 85℃)
    ・Protection circuit:
    ・ Under Voltage lockout protection circuit
    ・ Thermal shutdown circuit
    ・ Over Current protection circuit
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9G102G-LB 6V to 42V, 0.5A 1ch Simple Buck Converter Integrated FET SSOP6   inquiry
BD9G201EFJ-M 1ch Buck Converter HTSOP-J8ES   inquiry
BD9G401EFJ-M 1ch Buck Converter Integrated FET HTSOP-J8ES   Buy Sample
BD9227F 6V To 20V, 1A 1ch PWM Buck Converter with an Integrated FET SOP8   Buy Sample
BD9G341AEFJ-LB 1ch Buck Converter Integrated FET HTSOP-J8   inquiry
BD9G341AEFJ 1ch Buck Converter Integrated FET HTSOP-J8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

PCB Layout Techniques of Buck Converter

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Efficiency of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Considerations for Power Inductors Used for Buck Converters