Downloading...
 
product-image
 

6V To 20V, 1A 1ch PWM Buck Converter with an Integrated FET - BD9227F

The BD9227F is a 20V, 1A non-synchronous PWM duty control buck converter with an integrated internal high-side 20V Power MOSFET. Operating frequency is 1.0MHz fixed by inner circuit. Current mode control with internal slope compensation simplifies the external compensation calculation and reduces component count while allowing the use of ceramic output capacitors. Additional protection features are included such as Over Current Protection, Thermal Shutdown and Under Voltage Lockout. The under voltage lockout and hysteresis can be set by an external resistor. The BD9227F is available in SOP8.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9227F-E2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 6.0
Vin1(Max.)[V] 20.0
Vout1(Min.)[V] 1.512
Vout1(Max.)[V] 20.0
Iout1(Max.)[A] 1.0
SW frequency(Max.)[MHz] 1.0
Light Load mode No
EN No
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Wide Operating Input Range 6V to 20V
    • 20V/200mΩ Internal Power MOSFET
    • 1.0MHz Fixed Operating Frequency
    • Current Mode
    • Over Current Hiccup Period Protection
    • Under Voltage Locked Out (UVLO), Over Voltage Protection (OVP), Thermal Shut Down (TSD)
    • Available in SOP8 Package.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9G102G-LB 6V to 42V, 0.5A 1ch Simple Buck Converter Integrated FET SSOP6   Buy Sample
BD9G201EFJ-M 1ch Buck Converter HTSOP-J8ES   inquiry
BD9G401EFJ-M 1ch Buck Converter Integrated FET HTSOP-J8ES   Buy Sample
BD9G341AEFJ-LB 1ch Buck Converter Integrated FET HTSOP-J8   Buy Sample
BD9G341AEFJ 1ch Buck Converter Integrated FET HTSOP-J8   Buy Sample
BD9701T 8V to 35V , 1.5A 1ch Buck Converter with Integrated FET TO220FP-5   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

PCB Layout Techniques of Buck Converter

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Efficiency of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Considerations for Power Inductors Used for Buck Converters