Input Voltage 5V to 35V Output Switch Current 2A 1ch Step-Down DC/DC Converter - BD9060HFP-CThe BD90660HFP-C BDD9060F-C are high-accuuracy frequency-flexible step-down switching regulators with built-in POWER MOSFET which can withstand high pressure. The operational frequency is freely configurable with external resistance. It features a wide input voltage range (5V to 35V) and a high frequency accuracy of ±5% (f=200kHz to 500kHz). Furthermore, an external synchronization input pin enables synchronous operation with external clock. The output capacitor corresponds to the ceramic capacitor.
| ||||
Grade | Automotive |
ch | 1 |
Vin1(Min.)[V] | 5.0 |
Vin1(Max.)[V] | 35.0 |
Vout1(Min.)[V] | 0.8 |
Vout1(Max.)[V] | 35.0 |
Iout1(Max.)[A] | 2.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 125 |
- ・ Minimal external components
・ P-ch POWER MOSFET included in the package
・ Low dropout:100% ON duty cycle
・ External synchronization enabled
・ Soft start function: soft start time fixed to 2.7ms (Typ)
・ Built-in overcurrent protection circuit
・ Built-in thermal shutdown protection circuit
BD9060HFP-C, BD9060F-C PSPICE
BD9060HFP-C, BD9060F-C PSPICE
SPICE Modeling Report - BD9060HFP-C 1ch Step-Down Switching Regulator
SPICE Modeling Report - BD9060HFP-C 1ch Step-Down Switching Regulator
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
This application note describes how to obtain the power loss required to calculate the temperature of a semiconductor device. Temperature control is important to ensuring product reliability.
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.
This Application Note offers reference table to easily set resistor values for output voltage with various internal reference voltages VREF.
Major problems that arise from in appropriate layout may cause increase in noise superposed by output and switching signal, the deterioration of regulator, and also lack of stability...
In buck converter ICs, many high-frequency noises are generated at switch nodes. A snubber circuit provides one way of eliminating such harmonic noise. This application note explains how to set up the RC snubber circuits.
This application note explains the calculation of external capacitor value for buck converter IC circuit.
This application note covers the steps required in choosing the inductor and to calculate the value used in buck regulator IC circuits.
This application note explains power loss factors and methods for calculating them. It also explains how the relative importance of power loss factors depends on the specifications of the switching power source.
Using unmatched MLCC may not obtain required target characteristics for power supply circuit and may cause abnormal operation. This application note explains the important points while using MLCC.
This application note explains the features and things to consider when shopping for power inductors.
For ICs