Downloading...
 
product-image
 

2.6V to 5.5V, 4A, 0.3MHz to 2.4MHz Synchronous Step-Down Converter - BD90541MUV-C

The BD90541MUV-C is a synchronous step-down converter which operates in current mode. It can operate with maximum frequency of 2.4 MHz, and can downsize external parts such as inductor. It can supply a maximum output current of 4A with built-in Pch and Nch output MOSFET. Output voltage and oscillation frequency can be adjusted by external resistors and can also be synchronized with an external clock.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD90541MUV-CE2 Active VQFN20SV4040 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 2.6
Vin1(Max.)[V] 5.5
Vout1(Min.)[V] 0.6
Vout1(Max.)[V] 5.0
Iout1(Max.)[A] 4.0
SW frequency(Max.)[MHz] 2.4
Light Load mode No
EN Yes
PGOOD Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • AEC-Q100 Qualified
    • Up to 2.4MHz movement
    • Excellent Load Response by Current Mode Control
    • Built-in Pch/Nch Output MOSFET.
    • Frequency Synchronization with External Clock.
    • Output Error Monitor Terminal (PGOOD Terminal)
    • Adjustable Output Voltage and Oscillation Frequency by External Resistors.
    • Built-in Self-Reset Type Overcurrent Protection.
    • Built-in Output Overvoltage/Short Circuit Detection.
    • Built-in Temperature Protection (TSD) and UVLO.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD90521MUV-C 2.6V to 5.5V, 2A, 0.3MHz to 2.4MHz Synchronous Step-Down Converter VQFN20SV4040   Buy Sample
BD90521EFV-C 2.6V to 5.5V, 2A, 0.3MHz to 2.4MHz Synchronous Step-Down Converter HTSSOP-B20   inquiry
New Products:
 
 
Technical Data
Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

Thermal Resistance

Application Note

PCB Layout Techniques of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Efficiency of Buck Converter

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)