BD8LB600FS-C
Automotive 8ch Low-side switch

BD8LB600FS-C is an Automotive 8ch Low-Side switch. It has a built-in Over Current Protection circuit, Thermal Shutdown circuit, Open Load Detection circuit, Under Voltage Lock Out circuit, and has a Diagnostic Output(SO) function during abnormal detection.

Product Detail

 
Part Number | BD8LB600FS-CE2
Status | Active
Package | SSOP-A24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN1

Function

Multi Channel

Channel Number [ch]

8

Drain-Source Voltage (Max.)[V]

45

Output Current[A]

1

ON Resistance(Typ.)[mΩ]

600

Over Current Detect [A]

1

Active Clamp Energy [mJ]

70

Supply Voltage(Min.)[V]

3.0/4.0 (Digital/Analog)

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

500/2000 (Digital/Analog)

Thermal Shut Down

Self-restart

Open Load Detect [V]

1.5

Status Terminal

Available

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

10x7.8 (t=2.1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Monolithic power IC that hasa built-in control part (CMOS) and a power MOSFET on 1chip
  • 8ch Low-side switch for driving resistive, inductive, capacitive load
  • 16bit Serial peripheral interface(SPI) for diagnostics and control
  • Built-in Open Load Detection circuit in output-off state
  • Built-in Self restart Over Current Protection circuit (OCP)
  • Built-in Over Voltage Protection for Output circuit
  • Built-in Self restart Over Heating Protection circuit (TSD)
  • Low On resistance of RON=600mΩ(VIN=5V, Tj=25°C,IDn=0.2A)
  • Surface mount SSOP-A24 Package
  • AEC-Q100 Qualified (Grade 1)
X

Most Viewed