Downloading...
 
product-image
 

LED Drivers for Automotive Light - BD8381AEFV-M

BD8381AEFV-M is a white LED driver with the capability of withstanding high input voltage (50V MAX). It has also an integrated current-mode, buck-boost DC/DC controller to achieve stable operation against high input voltage and to remove the constraint of the number of LEDs in series connection. The LED brightness is controlled by either linear or PWM signal and is also possible to be controlled even without using a microcomputer, but instead, by means of the built-in PWM brightness signal generation circuit.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8381AEFV-ME2 Active HTSSOP-B28 2500 2500 Taping Yes
 
Specifications:
Topology Buck-Boost
Number of Outputs 1
Vin(Min.)[V] 5.0
Vin(Max.)[V] 30.0
Vout(Max.)[V] 50.0
Frequency(Max.)[MHz] 0.6
Integrated FET No
Dimming PWM / Analog
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • Input voltage range 5.0-30V
    • Integrated buck-boost current-mode DC/DC controller
    • Built-in CR timer for PWM brightness
    • PWM linear brightness
    • Built-in protection functions (UVLO, OVP, TSD, OCP, SCP)
    • LED error status detection function (OPEN/ SHORT)
    • HTSSOP-B28 package
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD81A74MUV-M 4ch White LED Driver Built-in Current Driver Buck-Boost and Boost DC/DC Controller for Automotive VQFN28SV5050   inquiry
BD81A74EFV-M 4ch White LED Driver Built-in Current Driver Buck-Boost and Boost DC/DC Controller for Automotive HTSSOP-B28   inquiry
BD81A24MUF-M 4ch White LED Driver with Buck-Boost VQFN28FV5050   inquiry
BD81A44MUF-M 4ch White LED Driver with Buck-Boost VQFN28FV5050   inquiry
BD81A24MUV-M 4ch White LED Driver with Buck-Boost (40 LED Maximum) VQFN28SV5050   Buy Sample
BD81A24EFV-M 4ch White LED Driver with Buck-Boost (40 LED Maximum) HTSSOP-B28   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance