Downloading...
 
product-image
 

8ch LED Driver IC with 3-line Serial Interface - BD8378FV-M

The BD8378FV-M is a serial-in parallel-out controlled LED driver with 35V output voltage rating. With the input of 3-line serial data, it turns the ch open drain output on/off. It is optimal for small space due to its compact size.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8378FV-ME2 Active SSOP-B16 2500 2500 Taping Yes
 
Specifications:
Topology Constant Current
Number of Outputs 8
Dimming PWM
Per Channel Drive(Max.)[mA] 50.0
Vout(Max.)[V] 35.0
Data Input 3-wire
LED Open Detection No
Vin(Min.)[V] 3.0
Vin(Max.)[V] 5.5
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・Open Drain Output.
    ・3-line Serial Control + Enable Signal.
    ・Cascade Connection Compatible.
    ・SSOP-B16 Package.
    ・Internal 8ch Power Transistor.
    ・Output Slew Rate Typical 20V/μs (for Low EMC Noise).
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD83740HFP-M 50V 500mA 1ch Source Driver for Automotive HRP7   inquiry
BD18340FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   Buy Sample
BD18341FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   Buy Sample
BD8379EFV-M 12ch LED Driver IC with 3-line Serial Interface HTSSOP-B20   Buy Sample
BD2808MUV-M 24ch Constant Current LED Driver IC with 2-line Serial Interface VQFN48MCV070   Buy Sample
BD83732HFP-M 50V 500mA 1ch Source Driver for Automotive HRP7   Buy Sample
New Products:
 
 
Technical Data
Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.