BD83732HFP-M
50V 500mA 1ch Source Driver for Automotive
BD83732HFP-M
50V 500mA 1ch Source Driver for Automotive
BD83732HFP-M is the 50V tolerant LED current driver. Suitable for Automotive LED applications, it can control light through constant current output with control using PWM. Having LED open/short detective circuit and LED current de-rating functions integrated, it can deliver high reliability. By utilizing Rohm's patented PBUS function, it is possible to turn OFF all LEDs when a row of LEDs are short/open-circuited if multiple number of the ICs are used In case the LED connected to the output IOUT terminal has 2 LEDs in series, BD83732HFP-M has to be used, in case of 3 LEDs in series - BD83733HFP-M.
Product Detail
Functional Safety:
Specifications:
Topology
Constant Current
Vin(Min.)[V]
4.5
Vin(Max.)[V]
42
Total Output Current (Max.)[mA]
500
Per Channel Drive(Max.)[mA]
500
Number of Outputs
1
Dimming
DC / PWM
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
9.395x10.54 (t=2.005)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified
- Variable form Constant-Current Source Driver
- PWM Dimming Function
- LED constant current set by external resistor
- LED Current De-rating Function
- LED Open/Short detection
- Disable LED Open Detection at low power supply
- Temperature Protective
- Abnormal Output Detection and Output Functions (PBUS)