Downloading...
 
product-image
 

Step-up and inverted 2-channel DC/DC converter with Built-in Power MOSFET - BD8316GWL

The BD8316GWL is step-up and inverted 2-channel switching regulator with integrated internal high-side MOSFET. With wide input range from 2.5~5.5V ,it suitable for application of portable item. In addition,The small package design is ideal for miniaturizing the power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8316GWL-E2 Active UCSP50L1 3000 3000 Taping Yes
 
Specifications:
Grade Standard
ch 2
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Boost / Inverting
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 2.5
Vin1(Max.)[V] 5.5
Vout1(Min.)[V] 2.5
Vout1(Max.)[V] 18.0
Iout1(Max.)[A] 1.0
SW frequency(Max.)[MHz] 1.76
Operating Temperature (Min.)[°C] -35
Operating Temperature (Max.)[°C] 85
Features:
  • ・ Wide input voltage range of 2.5V to 5.5 V
    ・ High frequency operation 1.6MHz
    ・ Incorporates Nch FET of 230mΩ/22V and Pch Pow FET of 230mΩ/15V
    ・ Incorporates Soft Start (4.2msec(typ))and hight side switch of boost channel
    ・ Independent ON/OFF signal(STB). Built-in discharge SW for step up channel
    ・ Small package UCSP50L1( 1.8mm×1.5mm, 4× 3 grid, 11pin, WLCSP)
    ・ Circuits protection OCP,SCP,UVLO,TSD
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU33UV7NUX Synchronous Boost DC/DC Converter VSON010X3020   Buy Sample
BD8317GWL Step-up and inverted 2-channel DC/DC converter with Built-in Power MOSFET UCSP50L1   Buy Sample
BD8152FVM 2.5-5.5V 1ch Boost converter MSOP8   Buy Sample
BD8158FVM 1.5-5.5V 1ch Boost converter MSOP8   Buy Sample
BD8311NUV 3.5-11V 0.8A 1ch Boost converter VSON010V3030   Buy Sample
BD8314NUV 3-12V 0.6A 1ch Boost converter VSON010V3030   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)