BD82005FVJ-M
1.5A Current Limit High Side Switch ICs
BD82005FVJ-M
BD82005FVJ-M
1.5A Current Limit High Side Switch ICs
BD82005FVJ-M is the low on-resistance N-Channel MOSFET high-side power switch optimized for Universal Serial Bus (USB) applications. BD82005FVJ-M is equipped with the function of over-current protection, thermal shutdown, under-voltage lockout and soft-start.
Product Detail
Part Number | BD82005FVJ-MGE2
Status |
Recommended
Package |
TSSOP-B8J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
110
ON Resistance [mΩ]
70
Channel Number [ch]
1
Control Input Logic
Active Low
Over Current Detect [A]
1.0 to 2.0
Output Turn on Time [ms]
0.8
Thermal Shut Down
Recovery
Flag Output Delay at Over Current [ms]
15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x4.9 (t=1.1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified
- Built-in Low ON-Resistance (Typ 70mΩ) N-Channel MOSFET
- Current Limit Threshold 1.5A
- Soft-Start Circuit
- Over-Current Protection
- Thermal Shutdown
- Under-Voltage Lockout Protection
- Open-Drain Fault Flag Output
- TTL Enable Input