Ultra Low Quiescent Current LDO Regulator - BD750L2FP3-CThe BD7xxL2EFJ/FP/FP2/FP3-C are low quiescent regulators featuring 50V absolute maximum voltage, and output voltage accuracy of ±2%, 200mA output current and 6µA (Typ.) current consumption. There regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, these ICs also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.
| ||||
Grade | Automotive |
Breakdown Voltage(Max.)[V] | 50.0 |
ch | 1 |
Vin(Min.)[V] | 5.8 |
Vin(Max.)[V] | 45.0 |
Vout (Typ.) [V] | 5 |
Vout Precision | ±2.0% |
Iout(Max.)[A] | 0.2 |
Circuit Current[mA] | 0.0060 |
Shutdown Function | No |
I/O Voltage Difference (Typ.)[V] | 0.4(Io=0.2A) |
Ripple Rejection [dB] | 60.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 125 |
- ・ Ultra low quiescent current: 6μA (Typ.)
・ Output current capability: 200mA
・ High output voltage accuracy: ±2%
・ Low saturation voltage by using PMOS output transistor.
・ Integrated overcurrent protection to protect the IC from damage caused by output short-circuiting.
・ Integrated thermal shutdown to protect the IC from overheating at overload conditions.
・ Low ESR ceramic capacitor can be used as output capacitor.
・ HTSOP-J8, TO252-3, 2type package
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD733L2FP3-C | Ultra Low Quiescent Current LDO Regulator | SOT223-4F | Buy Sample | |
BD733L2EFJ-C | Ultra Low Quiescent Current LDO Regulator | HTSOP-J8 | Buy Sample | |
BD750L2EFJ-C | Ultra Low Quiescent Current LDO Regulator | HTSOP-J8 | Buy Sample | |
BD733L2FP-C | Ultra Low Quiescent Current LDO Regulator | TO252-3 | Buy Sample | |
BD750L2FP-C | Ultra Low Quiescent Current LDO Regulator | TO252-3 | Buy Sample |
This application notes provide tables for each series so that it is easy to set the resistance value for the output voltage setting from various internal reference voltages VREF.
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
A linear regulator, also referred to as a "three-terminal regulator" or "dropper," is a power supply long known to many designers owning to its simple circuitry and ease of use...
Very important information such as maximum ratings, operating conditions and characteristic graphs are described in the table.
A linear regulator integrated circuit (IC) is a DC-to-DC buck converter system that reduces a DC supply from higher voltage level to a lower voltage level...
Low drop-out (LDO) regulators developed back in the age when large-capacitance multi-layer ceramic capacitors (hereinafter, MLCCs) were uncommon cause a phase delay, leading to oscillation when connected to a low-ESR capacitor like an MLCC...
The loss in linear regulators increases as the difference between the input and output voltages increases. Since most of the loss is converted to heat, a very large amount of heat may be generated in some conditions...
When a linear regulator IC is turned ON, the electric charge is stored in the output capacitor and the output voltage increases up to the specified value.
This application note proposes a circuit using an output ceramic capacitor that allows a stable phase compensation.
This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.
Provides some hints on how to connect LDOs in parallel.
For ICs