Downloading...
 
product-image
 

PMICs for Freescale i.MX 6SoloLite - BD71805MWV

Ideal for Portable Devices.
Application processor for Freescale i.MX 6SoloLite



Data Sheet

Support Documents
Layout & Schematic Data

FAQ 
-
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD71805MWV-E2 Active UQFN64MV8080 1000 1000 Taping Yes
 
Specifications:
N/A
Features:
    • Low Supply current (OFF mode:25μA)
    • Functions for battery system in a single package ensures space saving
    • 2.5MHz 4ch Buck Regulators with DVS Support
    • LDOs 5ch
    • 2.0A Li Battery Charger with 30V OVP
    • Coulomb Counter with 15bit ΔΣ-ADC
    • Real Time Clock with 32kHz Crystal Oscillator
    • I²C Interface (100kHz, 400kHz, and 3.4MHz)
 
 
Technical Data
Application Note

Thermal Resistance