BD6968FVM
PWM speed control, small package type, AL output
BD6968FVM
BD6968FVM
PWM speed control, small package type, AL output
This series is able to change the rotational speed of the motor by external PWM input signal.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
14
Power Supply Voltage (Min.) [V]
3.3
Iout (Max.)[A]
0.8
Vcc (Max.)[V]
15
Drive Type
BTL
Speed Control
DC/PWM
Standby mode
-
FG/AL Signal
AL
Number of phase
Single-phase
Power supply
5V / 12V
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
2.9x4 (t=0.9)
Features:
・Compact package・Direct PWM seed control
・BTL soft switched drive
・Lock protection without external capacitor
・Low duty start up function
・AL output