Not Recommended for New Designs
BD6966NUX
PWM speed control with stand-by function, thin package type
BD6966NUX
Not Recommended for New Designs
BD6966NUX
PWM speed control with stand-by function, thin package type
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD6966NUX-GE2
Status |
Not Recommended for New Designs
Package |
VSON010X3030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
5.5
Power Supply Voltage (Min.) [V]
1.8
Iout (Max.)[A]
1
Vcc (Max.)[V]
8
Drive Type
BTL
Speed Control
PWM
Standby mode
Yes
FG/AL Signal
FG
Number of phase
Single-phase
Power supply
5V
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
3x3 (t=0.6)
Features:
・Compact package・Direct PWM seed control
・BTL soft switched drive
・Lock protection without external capacitor
・Low duty start up function
・FG output