Downloading...
 
product-image
 

36V Stepping Motor Driver - BD68620EFV

BD68620EFV is a bipolar low-consumption driver that driven by PWM current. Rated power supply voltage of the device is 36V, and rated output current is 2.0A. PALA-IN driving mode is adopted for input interface. In terms of current decay, the FAST DECAY/SLOW DECAY ratio may be set without any limitation, and all available modes may be controlled in the most appropriate way. In addition, the power supply may be driven by one single system, which simplifies the design.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD68620EFV-E2 Active HTSSOP-B24 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 36.0
Power Supply Voltage (Max.)[V] 28.0
Power Supply Voltage (Min.)[V] 19.0
Iout (Max.)[A] 2.0
Iout Peak (Max.)[A] 2
Output On Resistance (Typ.)[Ω] 0.95
Interface PARA-IN
Step to 1 / 4
MIX DECAY Function -
Single power supply input Yes
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
    • Rated output current (DC) 2.0A
    • Low ON resistance DMOS output
    • PALA-IN drive mode
    • PWM constant current (other oscillation) Built-in spike noise cancel function (external noise filter is unnecessary)
    • Full-, half (two kinds)-, quarter-step functionality
    • Current decay mode switch
      (linearly variable FAST/SLOW DECAY ratio)
    • Power save function
    • Built-in logic input pull-down resistor
    • Thermal shutdown circuit (TSD)
    • Over-current protection circuit (OCP)
    • Under voltage lock out circuit (UVLO)
    • Over voltage lock out circuit (OVLO)
    • Ghost Supply Prevention
      (protects against malfunction when power supply is disconnected)
    • Microminiature, ultra-thin and high
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD63910MUV 36VHigh-performance, High-reliability Withstand Voltage Stepping Motor Driver VQFN028V5050   inquiry
BD63920MUV 36VHigh-performance, High-reliability Withstand Voltage Stepping Motor Driver VQFN028V5050   inquiry
BD63510AEFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
BD63511EFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
BD63524AEFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
BD63525AEFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance