Downloading...
 
product-image
 

5-Channel System Lens Driver for Digital Still Cameras - BD6758MWV

A stepping motor can be used for auto-focus and a DC motor for zoom and aperture. A board lineup is offered, from simple standard types to high-end models with integrated D / A converters, allowing selection of the ideal solution based on set requirements.

Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6758MWV-E2 Active UQFN036V5050 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Usage DSC
Number of Channels 5.0
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・4-channels H-Bridge driver for Full-On Drive (ON resistance=1.2Ω Typ.)
    ・1-channel H-Bridge driver for Constant Current Drive (ON resistance=1.0Ω Typ.)
    ・Drive mode switching function (EN / IN Mode or IN / IN Mode)
    ・1.2V±3% high-precision reference voltage output
    ・UVLO (Under Voltage Lockout Protection)
    ・Built-in TSD (Thermal Shut Down) circuit
    ・Standby current consumption 0μA Typ.
    ・36PIN small QFN Package (5.0mm×5.0mm×1.0mm Max.)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance